2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Stainless Steel-Countersunk washer GN 184.5-25

Expand Table
EN
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [mm]
D2 [mm]
D3 [mm]
S [mm]
for countersunk screws
DIN
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
7
8
9
10
11
GN 184.5-12
12
3.2
6.5
2.5
M3
0.0020
7318220000
YES
Product details
GN 184.5-16
16
4.3
8.5
3.0
M4
0.0038
7318220000
YES
Product details
GN 184.5-20
20
4.3
8.5
3.0
M4
0.0064
7318220000
YES
Product details
GN 184.5-22
22
5.3
10.3
3.5
M5
0.0088
7318220000
YES
Product details
GN 184.5-25
25
5.3
10.3
3.5
M5
0.0120
7318220000
YES
Product details
GN 184.5-28
28
5.3
10.3
3.5
M5
0.0150
7318220000
YES
Product details
GN 184.5-32
32
6.4
12.3
4.0
M6
0.0225
7318220000
YES
Product details
GN 184.5-36
36
6.4
12.3
4.0
M6
0.0285
7318220000
YES
Product details
GN 184.5-40
40
6.4
12.3
5.0
M6
0.0455
7318220000
YES
Product details
GN 184.5-45
45
6.4
12.3
6.0
M6
0.0710
7318220000
YES
Product details
GN 184.5-52
52
6.4
12.3
6.0
M6
0.0950
7318220000
YES
Product details
顯示壓縮表示形式(11 Produkt)
訂購編碼GN 184.5-25
ShorttextStainless Steel-Countersunk washers
上次修改19.12.2025 09:27:09
單位

分類

按功能

BYFUNC_LOCKING 鎖定
BYFUNC_READJUSTING 再調整
BYFUNC_POSITIONING 定位
BYFUNC_ARRESTING 鎖定
BYFUNC_RESTING 休息
BYFUNC_INDEXING 索引

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-09-03-90 圓盤,環(螺紋鎖,未歸類)

ECLASS 11.1

23-09-01-01 墊圈,環(平面,冠型)

ECLASS 10.1

23-09-01-01 墊圈,環(平面,冠型)

ECLASS 10.0.1

23-09-01-01 墊圈,環(平面,冠型)

ECLASS 9.1

23-09-01-01 墊圈,環(平面,冠型)

ECLASS 9.0

23-09-01-01 Washer, ring (flat, crowned, round)

ECLASS 8.1

23-09-01-01 Washer, ring (flat, crowned, round)

ECLASS 8.0

23-09-01-01 Washer, ring (flat, crowned, round)

ECLASS 7.1

23-09-01-01 Washer, ring (flat, crowned, round)

ECLASS 7.0

23-09-01-01 Washer, ring (flat, crowned)

ECLASS 6.2

23-09-01-01 Washer, ring (flat, crowned)

ECLASS 6.1

23-09-01-01 Washer, ring (flat, crowned)

ECLASS 6.0

23-09-01-01 Washer, ring (flat, crowned)

ECLASS 5.1

23-09-01-01 Washer, ring (flat, crowned)

ETIM 10.0

EC000098 Washer